text.skipToContent text.skipToNavigation

Catalog No. : E240L

Description:  3 INCH PC COUPLING

UPC: 34481048480

Made or assembled in Canada.

Coupling, Size 3 Inches, Material PVC
View More View Less
For more info visit:  tnb.ca.abb.com/en/
  • Made or assembled in Canada.

Descriptors

Category

Electrical fittings

Application

For use with all type of EB and DB Duct

Specifications

Material

Non-metallic

Color

Gray

Classifications

Brand Name

Carlon

Compliance and Certifications

RoHS RoHS3 Compliant
ETIM EC001492 Coupler for cable protection tube

Material

Plastic

Colour

Other

Inner diameter

89 mm

Outer diameter

89.3 mm

Documents/Support Tools

Sales Drawing

Click here