text.skipToContent text.skipToNavigation

Alternate Catalog No. : E 233 3/8 10

Catalog No. : E2333/810

Description:  STEEL ANCHOR CLIP

UPC: 785991776973

Anchor Clip, Rod Size 3/8 Inch, Maximum Beam Width 10 Inches
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Beam clamps

Application

Anchor Clips should be used when clamps are subject to excessive vibration.

Specifications

Material

Steel

Finish

Galv-Krom/Standard

Classifications

Brand Name

Kindorf

Compliance and Certifications

RoHS RoHS3 Compliant
REACH REACH 240 Compliant
TSCA TSCA Section 6(h) Compliant