text.skipToContent text.skipToNavigation

Alternate Catalog No. : E 233 1/2 6

Catalog No. : E2331/26

Description:  ANCH CLP ROD SZ .5IN MAX BEAM W 6IN

UPC: 785991777000

Anchor Clip, Rod Size 1/2 Inch, Maximum Beam Width 6 Inches
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Beam clamps

Application

Anchor Clips should be used when clamps are subject to excessive vibration.

Specifications

Material

Steel

Finish

Galv-Krom/Standard

Classifications

Brand Name

Kindorf

Compliance and Certifications

REACH REACH 240 Compliant