text.skipToContent text.skipToNavigation

Catalog No. : E200PS8

Description:  5 SPLIT COUPLING, 8 LONG, 1-SIDED

UPC: 34481174721

5 Inch x 8 Inch non-metallic schedule 40 split coupling.
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Electrical fittings

Specifications

Material

PVC

Color

Gray

Classifications

Brand Name

Carlon

Compliance and Certifications

RoHS RoHS3 Compliant
REACH REACH 247 Compliant
TSCA TSCA Section 6(h) Compliant
ETIM EC000939 Coupler for installation tubes

Material

Plastic

Surface polished

N

Surface brushed

N

Two piece

N

With inspection opening and cover

N

Documents/Support Tools

Sales Drawing

Click here

Click here