text.skipToContent text.skipToNavigation

Alternate Catalog No. : E 160 1/2 6

Catalog No. : E1601/26

Description:  ADJ BEAM CLP FLG W 2-1/2-6IN STL

UPC: 785991775952

Clamp, Adjustable Beam, Beam Flange Width 2-1/2 Inch to 6 Inch, 1/2 Inch Rod, Steel
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Beam clamps

Special Features

Hook rod is furnished in three lengths to fit beam flanges up to 6, 9 or 12 inch widths.

Application

Clamps to I-beams where edge of beam flange does not exceed .8 in. thickness.

Specifications

Material

Steel

Finish

Galv-Krom/Standard

Classifications

Brand Name

Kindorf

Compliance and Certifications

RoHS RoHS3 Compliant
REACH REACH 247 Compliant
TSCA TSCA Section 6(h) Compliant