text.skipToContent text.skipToNavigation

Alternate Catalog No. : E150S 3/8 2 1/2

Catalog No. : E150S3/821/2

Description:  LAG BOLT SCREW SZ 3/8X2-1/2IN STL

UPC: 616013323977

Screw, Lag Bolt, Size 3/8 x 2-1/2 Inch, Steel
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Lag bolts

Specifications

Material

Steel

Finish

GoldGalv/Standard

Classifications

Brand Name

Superstrut

Dimensions

Length

2-1/2 in

Size

3/8 Inch

Documents/Support Tools

Sales Drawing

Click here