Catalog No. : E150S-1/2X2EG
Description: STRUT, 1/2X2, LAGBOLT
UPC: 616013106518
Screw, Lag Bolt, Size 1/2 x 2 Inch, Electro-Galvanized Steel
View More
View Less
For more info visit:
tnb.ca.abb.com/en/
Descriptors
Category |
Lag bolts |
Specifications
Material |
Steel |
Finish |
SilverGalv/Electro-Galvanized |
Number of Nuts |
0 |
Classifications
Brand Name |
Superstrut |
Dimensions
Length |
2 in |
Size |
1/2 Inch |
ETIM Classification
ETIM
EC000888 Wood screw
Material |
Steel |
Material quality |
Other |
Surface protection |
Galvanic/electrolytic zinc plated |
Screwing system |
Other |
Head form |
Other |
Documents/Support Tools
Sales Drawing |