text.skipToContent text.skipToNavigation

Catalog No. : E150S-1/2X21/2EG

Description:  1/2X2 1/2 HEX HEAD LAG BOLT

UPC: 616013129043

Screw, Lag Screw, Size 1/2 x 2-1/2 Inch, Electro-Galvanized Steel
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Lag bolts

Specifications

Material

Steel

Finish

SilverGalv/Electro-Galvanized

Number of Nuts

0

Classifications

Brand Name

Superstrut

Dimensions

Length

2-1/2 in

Size

1/2 Inch

ETIM EC000888 Wood screw

Material

Steel

Material quality

Other

Surface protection

Galvanic/electrolytic zinc plated

Screwing system

Other

Head form

Other