text.skipToContent text.skipToNavigation

Alternate Catalog No. : E149 1/4 1

Catalog No. : E1491/41

Description:  SLTD HEX HEAD SCR 1/4X1 STL

UPC: 616013323854

Screw, Slotted Hex Indented Head Machine, Size 1/4 x 1 Inch, Steel
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Hexagon socket head cap screw

Specifications

Material

Steel

Finish

GoldGalv/Standard

Classifications

Brand Name

Superstrut

Dimensions

Thread Size

1/4 - 20

Compliance and Certifications

TSCA TSCA Section 6(h) Compliant