text.skipToContent text.skipToNavigation

Alternate Catalog No. : E148 3/8SS

Catalog No. : E1483/8SS

Description:  LCKWSHER 3/8 IN STN-STL

UPC: 616013068588

Washer, Lock, Size 3/8 Inch, Stainless Steel
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Locking washers

Application

For use with channel and channel fittings

Specifications

Material

Stainless Steel

Fits Bolt Sizes

3/8 Inch

Classifications

Brand Name

Superstrut

Documents/Support Tools

Sales Drawing

Click here