text.skipToContent text.skipToNavigation

Catalog No. : E148-M8SS6

Description:  STRUT, M8,LOCKWASHER,316SS

UPC: 616013105344

Washer, Lock, Size M8, Type 316 Stainless Steel
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Locking washers

Specifications

Material

Stainless Steel

Rockwell Hardness

Rc 35

Classifications

Brand Name

Superstrut

Dimensions

Thickness

0.078 in

Inside Diameter

8 mm

ETIM EC002345 Serrated lock washer

Material

Stainless steel

Material quality

Stainless steel V4A

Model

Flat ends