text.skipToContent text.skipToNavigation

Catalog No. : E148-M10SS6

Description:  STRUT,M10,LOCKWASHER,316SS

UPC: 616013105351

Washer, Lock, Size M10, Type 304 Stainless Steel
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Locking washers

Specifications

Material

Stainless Steel

Rockwell Hardness

Rc 35

Classifications

Brand Name

Superstrut

Dimensions

Thickness

0.078 in

Inside Diameter

10 mm

ETIM EC002345 Serrated lock washer

Material

Stainless steel

Material quality

Stainless steel V2A

Model

Flat ends

Documents/Support Tools

Sales Drawing

Click here