text.skipToContent text.skipToNavigation

Catalog No. : E148-3/8SSC

Description:  3/8 INCH LOCK WASHERS (SS)

UPC: 786210563039

Washer, Lock, Size 3/8 Inch, Stainless Steel
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Locking washers

Specifications

Material

Stainless Steel

Rockwell Hardness

Rc 35

Classifications

Brand Name

Superstrut

Dimensions

Thickness

0.078 in

Inside Diameter

3/8 in

Sustainability

Environmental product declaration

EPD Galvanized Superstrut® channels US

EPD Kindorf® Galv-Krom® steel channel and Right angle slotted metal framing US

EPD Superstrut Steel channels - CA

EPD C-105 & C-106 & C-200 Kindorf® Pipe straps ®brands US

EPD Superstrut Stainless Steel channels - CA

ETIM EC002345 Serrated lock washer

Material

Stainless steel

Model

Flat ends

Documents/Support Tools

Sales Drawing

Click here