text.skipToContent text.skipToNavigation

Catalog No. : E148-3/8SS6

Description:  SS 3/8IN LOCK WASHER

UPC: 616013106501

Washer, Lock, Size 3/8 Inch, Type 316 Stainless Steel
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Locking washers

Application

For use with channel and channel fittings

Specifications

Material

Stainless Steel

Fits Bolt Sizes

3/8 Inch

Classifications

Brand Name

Superstrut

ETIM EC002345 Serrated lock washer

Material

Stainless steel

Material quality

Stainless steel V4A

Model

Flat ends

Documents/Support Tools

Sales Drawing

Click here