text.skipToContent text.skipToNavigation

Catalog No. : E148-3/4EGC

Description:  LOCK WASHER 3/4IN

UPC: 616013120132

Washer, Lock, Size 3/4 Inch, Electro-Galvanized Steel
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Locking washers

Specifications

Material

Steel

Finish

SilverGalv/Electro-Galvanized

Rockwell Hardness

Rc 35-46

Classifications

Brand Name

Superstrut

Dimensions

Thickness

0.078 in

Inside Diameter

3/4 in

ETIM EC002345 Serrated lock washer

Material

Steel

Surface protection

Galvanic/electrolytic zinc plated

Model

Flat ends