text.skipToContent text.skipToNavigation

Catalog No. : E148-1/2EGC

Description:  1/2 LOCK WASHER

UPC: 786210645186

Washer, Lock, Size 1/2 Inch, Electro-Galvanized Steel
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Locking washers

Special Features

All threaded products are American Standard thread, free fit class 2

Application

To provide resistance to pullout and resistance to side slip in excess of the full strength of the channels with which they are used.

Specifications

Material

Steel

Finish

SilverGalv/Electro-Galvanized

Classifications

Brand Name

Superstrut

Dimensions

Inside Diameter

1/2 in

ETIM EC002345 Serrated lock washer

Material

Steel

Surface protection

Galvanic/electrolytic zinc plated

Model

Flat ends

Documents/Support Tools

Sales Drawing

Click here