text.skipToContent text.skipToNavigation

Catalog No. : E147-9/16EGC

Description:  FLAT WASHER 9/16 EGC

UPC: 616013121948

Washer, Flat, Size 9/16 Inch, Electro-Galvanized Steel
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Flat washers

Specifications

Material

Steel

Finish

SilverGalv/Electro-Galvanized

Color

Silver

Classifications

Brand Name

Superstrut

Dimensions

Inside Diameter

9/16 in

ETIM EC000098 Washer

Material

Steel

Surface protection

Galvanic/electrolytic zinc plated

Documents/Support Tools

Sales Drawing

Click here