text.skipToContent text.skipToNavigation

Catalog No. : E147-3/8SS6E

Description:  SS 3/8IN FLAT WASHER EPOXY

UPC: 616013133033

Washer, Flat, Size 3/8 Inch, Epoxy Coated Type 316 Stainless Steel
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Flat washers

Special Features

GoldGalv finish provides all the features and protection without the use of chemical compound

Application

For use with channel and channel fittings

Specifications

Material

Stainless Steel

Finish

Epoxy

Fits Bolt Sizes

3/8 Inch

Classifications

Brand Name

Superstrut

Dimensions

Thickness

0.104 in

Outside Diameter

1 in

Inside Diameter

0.438 in

ETIM EC000098 Washer

Material

Stainless steel

Material quality

Stainless steel V4A