text.skipToContent text.skipToNavigation

Catalog No. : E147-3/8SS6

Description:  SS 3/8IN FLAT WASHER

UPC: 616013105993

Washer, Flat, Size 3/8 Inch, Type 316 Stainless Steel
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Flat washers

Application

For use with channel and channel fittings

Specifications

Material

Stainless Steel

Fits Bolt Sizes

3/8 Inch

Classifications

Brand Name

Superstrut

Dimensions

Thickness

0.104 in

Outside Diameter

1 in

Inside Diameter

0.438 in

ETIM EC000098 Washer

Material

Stainless steel

Material quality

Stainless steel V4A

Documents/Support Tools

Sales Drawing

Click here