text.skipToContent text.skipToNavigation

Catalog No. : E147-3/4SSC

Description:  STRUT FLAT WASHER 3/4 SS304

UPC: 616013121535

Washer, Flat, Size 3/4 Inch, Type 304 Stainless Steel
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Flat washers

Application

For use with channel and channel fittings

Specifications

Material

Stainless Steel

Fits Bolt Sizes

3/4 Inch

Color

Silver

Classifications

Brand Name

Superstrut

Dimensions

Thickness

0.177 in

Outside Diameter

2.000 in

Inside Diameter

0.812 in

ETIM EC000098 Washer

Material

Stainless steel

Material quality

Stainless steel V2A

Documents/Support Tools

Sales Drawing

Click here