Catalog No. : E147-3/4EG
Description: SS 3/4inch FLAT WASHER EG
UPC: 616013113950
Washer, Flat, Size 3/4 Inch, Electro-Galvanized Steel
View More
View Less
For more info visit:
tnb.ca.abb.com/en/
- SilverGalv finish will not chip or peel.
Descriptors
Category |
Flat washers |
Special Features |
SilverGalv finish will not chip or peel. |
Application |
For use with channel and channel fittings |
Specifications
Material |
Steel |
Finish |
SilverGalv/Electro-Galvanized |
Classifications
Brand Name |
Superstrut |
ETIM Classification
ETIM
EC000098 Washer
Material |
Steel |
Surface protection |
Galvanic/electrolytic zinc plated |
Documents/Support Tools
Sales Drawing |