Catalog No. : E147-1/4SS6
Description: SS 1/4IN FLAT WASHER
UPC: 616013109960
Washer, Flat, Size 1/4 Inch, Type 316 Stainless Steel
View More
View Less
For more info visit:
tnb.ca.abb.com/en/
Descriptors
Category |
Flat washers |
Special Features |
All threaded products are American Standard thread, free fit class 2 |
Application |
To provide resistance to pullout and resistance to side slip in excess of the full strength of the channels with which they are used. |
Specifications
Material |
Stainless Steel |
Classifications
Brand Name |
Superstrut |
Dimensions
Inside Diameter |
1/4 in |
ETIM Classification
ETIM
EC000098 Washer
Material |
Stainless steel |
Material quality |
Stainless steel V4A |
Documents/Support Tools
Sales Drawing |