Catalog No. : E147-1/4EGC
Description: 1/4 FLAT WASHER
UPC: 786210562223
Washer, Flat, Size 1/4 Inch, Electro-Galvanized Steel
View More
View Less
For more info visit:
tnb.ca.abb.com/en/
Descriptors
Category |
Flat washers |
Special Features |
Available in electrogalvanized steel for 1/4 and 3/8 in. |
Application |
For use with Superstrut threaded rod and hex nut |
Specifications
Material |
Steel |
Finish |
SilverGalv/Electro-Galvanized |
Classifications
Brand Name |
Superstrut |
Dimensions
Inside Diameter |
1/4 in |
ETIM Classification
ETIM
EC000098 Washer
Material |
Steel |
Surface protection |
Galvanic/electrolytic zinc plated |
Documents/Support Tools
Sales Drawing |