Alternate Catalog No. : E146 5/8
Catalog No. : E1465/8
Description: STD SQ NUT 5/8-11 IN STL
UPC: 616013322772
Nut, Standard Square, Size 5/8-11 Inch, Steel
View More
View Less
For more info visit:
tnb.ca.abb.com/en/
Descriptors
Category |
Square nuts |
Application |
For use with Spot Insert 452-TB |
Specifications
Material of Construction |
Steel |
Finish |
GoldGalv/Standard |
Nut Type |
Square |
Classifications
Brand Name |
Superstrut |
Dimensions
Thread Size |
5/8-11 |
Height |
35/64 in |
Width |
1 in |
Documents/Support Tools
Sales Drawing |