text.skipToContent text.skipToNavigation

Alternate Catalog No. : E146 3/8

Catalog No. : E1463/8

Description:  STD SQ NUT 3/8-16 IN STL

UPC: 616013322697

Nut, Standard Square, Size 3/8-16 Inch, Steel
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Square nuts

Specifications

Material of Construction

Steel

Finish

GoldGalv/Standard

Nut Type

Square

Classifications

Brand Name

Superstrut

Dimensions

Thread Size

3/8-16

Height

35/64 in

Width

5/8 in

Compliance and Certifications

RoHS RoHS3 Compliant
TSCA TSCA Section 6(h) Compliant

Documents/Support Tools

Sales Drawing

Click here