text.skipToContent text.skipToNavigation

Alternate Catalog No. : E146 1/2

Catalog No. : E1461/2

Description:  STD SQ NUT 1/2-13 IN STL

UPC: 616013322734

Nut, Standard Square, Size 1/2-13 Inch, Steel
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Square nuts

Specifications

Material of Construction

Steel

Finish

GoldGalv/Standard

Classifications

Brand Name

Superstrut

Dimensions

Size

1/2-13 Inch

Compliance and Certifications

RoHS RoHS3 Compliant
TSCA TSCA Section 6(h) Compliant

Documents/Support Tools

Sales Drawing

Click here