Catalog No. : E146-5/8HDGC
Description: STANDARD SQUARE NUT HDG
UPC: 616013125342
Nut, Standard Square, Size 5/8-11 Inch, Hot-Dip Galvanized Steel
View More
View Less
For more info visit:
tnb.ca.abb.com/en/
Descriptors
Category |
Square nuts |
Specifications
Material of Construction |
Steel |
Finish |
Hot-Dip Galvanized |
Nut Type |
Square |
Classifications
Brand Name |
Superstrut |
Dimensions
Size |
5/8-11 |
ETIM Classification
ETIM
EC000711 Square nut
Material |
Steel |
Surface protection |
Hot dip galvanized |
Documents/Support Tools
Sales Drawing |