text.skipToContent text.skipToNavigation

Catalog No. : E146-3/8SS6

Description:  STRUT, SQUARE NUT 3/8 IN SS316

UPC: 616013136980

Nut, Standard Square, Size 3/8-16 Inch, Type 316 Stainless Steel
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Square nuts

Specifications

Material of Construction

Stainless Steel

Nut Type

Square

Thread Type

UNC

Grade

Type 316

Classifications

Brand Name

Superstrut

Dimensions

Thread Size

3/8-16

ETIM EC000711 Square nut

Material

Stainless steel

Material quality

Stainless steel V4A

Surface protection

Galvanic/electrolytic zinc plated

Thread type

UNC

Thread size (imperial)

3/8 inch

Thread per inch

16