Catalog No. : E146-1/2SS6
Description: STRUT, SQUARE NUT 1/2inch SS316
UPC: 616013112168
Nut, Standard Square, Size 1/2-13 Inch, Type 316 Stainless Steel
View More
View Less
For more info visit:
tnb.ca.abb.com/en/
Descriptors
Category |
Square nuts |
Specifications
Material of Construction |
Stainless Steel |
Nut Type |
Square |
Classifications
Brand Name |
Superstrut |
Dimensions
Thread Size |
1/2-13 |
Height |
7/16 in |
Width |
13/16 in |
ETIM Classification
ETIM
EC000711 Square nut
Material |
Stainless steel |
Material quality |
Stainless steel V4A |
Surface protection |
Untreated |
Documents/Support Tools
Sales Drawing |