Catalog No. : E146-1/2EGC
Description: SQUARE NUT 1/2_ELECTROGALVANISED
UPC: 616013131473
Nut, Standard Square, Size 1/2-13 Inch, Electro-Galvanized Steel
View More
View Less
For more info visit:
tnb.ca.abb.com/en/
Descriptors
Category |
Square nuts |
Specifications
Material of Construction |
Steel |
Finish |
SilverGalv/Electro-Galvanized |
Nut Type |
Square |
Classifications
Brand Name |
Superstrut |
Dimensions
Size |
1/2-13 |
ETIM Classification
ETIM
EC000711 Square nut
Material |
Steel |
Surface protection |
Galvanic/electrolytic zinc plated |
Documents/Support Tools
Sales Drawing |