text.skipToContent text.skipToNavigation

Catalog No. : E145-3/8SS6

Description:  STD HEX NUT 3/8IN 316 STN-STL

UPC: 616013106099

Nut, Standard Hex, Size 3/8 Inch, Type 316 Stainless Steel
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Hexagonal nuts

Special Features

All threaded products are American Standard thread, free fit class 2.

Application

To provide resistance to pullout and resistance to side slip in excess of the full strength of the channels with which they are used.

Specifications

Material of Construction

Stainless Steel

Classifications

Brand Name

Superstrut

Dimensions

Size

3/8 Inch

ETIM EC000129 Hexagon nut

Material

Stainless steel

Material quality

Stainless steel V4A

Halogen free

Y

Castle nut

N

Documents/Support Tools

Sales Drawing

Click here