text.skipToContent text.skipToNavigation

Catalog No. : E145-3/8EGC

Description:  STD HEX NUT 3/8IN ELECTRO-GALV STL

UPC: 786210612256

Nut, Standard Hex, Size 3/8 Inch, Electro-Galvanized Steel
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Hexagonal nuts

Special Features

All threaded products are American Standard thread, free fit class 2.

Application

To provide resistance to pullout and resistance to side slip in excess of the full strength of the channels with which they are used.

Specifications

Material of Construction

Steel

Finish

SilverGalv/Electro-Galvanized

Classifications

Brand Name

Superstrut

Dimensions

Size

3/8 Inch

ETIM EC000129 Hexagon nut

Material

Steel

Halogen free

Y

Surface protection

Galvanic/electrolytic zinc plated

Thread type

UNC

Thread size (imperial)

3/8 inch

Thread per inch

16

Castle nut

N

Documents/Support Tools

Sales Drawing

Click here