Catalog No. : E145-1/2EGC
Description: STD HEX NUT 1/2IN EG STEEL
UPC: 786210562346
Descriptors
Category |
Hexagonal nuts |
Special Features |
All threaded products are American Standard thread, free fit class 2. |
Application |
To provide resistance to pullout and resistance to side slip in excess of the full strength of the channels with which they are used. |
Specifications
Material of Construction |
Steel |
Finish |
SilverGalv/Electro-Galvanized |
Classifications
Brand Name |
Superstrut |
Dimensions
Thread Size |
1/2 - 13 |
Material |
Steel |
Halogen free |
Y |
Surface protection |
Galvanic/electrolytic zinc plated |
Thread type |
UNC |
Thread size (imperial) |
1/2 inch |
Castle nut |
N |
Documents/Support Tools
Sales Drawing |