Catalog No. : E142PH-M6X20SS6
Description: STRUT, M6X20MM, PANHEADSS316
UPC: 616013110058
Bolt, Pan Head Cap, Size M6 x 20mm, Type 316 Stainless Steel
View More
View Less
For more info visit:
tnb.ca.abb.com/en/
Descriptors
|
Category |
Cap screws |
|
Application |
For use with channel and channel fittings |
Specifications
|
Material |
Stainless Steel |
|
Head Type |
Pan |
Classifications
|
Brand Name |
Superstrut |
Dimensions
|
Size |
M6 |
|
Length |
20 mm |
ETIM Classification
ETIM
EC002356 Hexagon socket head screw
|
Material |
Stainless steel |
|
Thread type |
UNC |
|
Thread size (metric) |
6 |
|
Length |
20 mm |
|
Head form |
Button head |