text.skipToContent text.skipToNavigation

Alternate Catalog No. : E142 3/8X1SS

Catalog No. : E1423/8X1SS

Description:  HEX HEAD CAP SCR 3/8X1IN STN-STL

UPC: 616013321409

Bolt, Hex Head Cap, Size 3/8 x 1 Inches, Stainless Steel
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Hexagon socket head cap screw

Specifications

Material

Stainless Steel

Classifications

Brand Name

Superstrut

Dimensions

Length

1 in

Thread Size

3/8-16

Head Width

9/16 in

Head Height

21/64 in