Alternate Catalog No. : E142 3/8X1 1/4SS
Catalog No. : E1423/8X11/4SS
Description: HEX HEAD CAP SCR 3/8X1-1/4 STN-STL
UPC: 616013321447
Bolt, Hex Head Cap, Size 3/8 x 1-1/4 Inches, Stainless Steel
View More
View Less
For more info visit:
tnb.ca.abb.com/en/
Descriptors
|
Category |
Hexagon socket head cap screw |
|
Application |
For use with channel and channel fittings |
Specifications
|
Material |
Stainless Steel |
|
Thread Type |
Unified National Coarse (UNC) |
|
Head Type |
Hex |
Classifications
|
Brand Name |
Superstrut |
Dimensions
|
Length |
1-1/4 in |
|
Thread Size |
3/8 - 16 |
|
Head Width |
0.562 in |
|
Head Height |
0.243 in |