text.skipToContent text.skipToNavigation

Alternate Catalog No. : E142 1/2 1 1/4

Catalog No. : E1421/211/4

Description:  HEX HEAD CAP SCR 1/2X1-1/4 STL

UPC: 616013321591

Bolt, Hex Head Cap, Size 1/2 x 1-1/4 Inches, Steel
View More View Less
For more info visit:  tnb.ca.abb.com/en/
  • GoldGalv finish provides all the features and protection without the use of chemical compound

Descriptors

Category

Hexagon socket head cap screw

Special Features

GoldGalv finish provides all the features and protection without the use of chemical compound

Application

For use with channel and channel fittings

Specifications

Material

Steel

Finish

GoldGalv/Standard

Classifications

Brand Name

Superstrut

Dimensions

Length

1-1/4 in

Thread Size

1/2-13

Compliance and Certifications

TSCA TSCA Section 6(h) Compliant

Documents/Support Tools

Sales Drawing

Click here