Catalog No. : E142-SIZE12X150EGC
Description: No12X1 1/2 HEX SLOTTED HEAD SCREW
UPC: 616013122730
Descriptors
Category |
Hexagon socket head cap screw |
Application |
For use with channel and channel fittings |
Specifications
Material |
Steel |
Thread Type |
Unified National Coarse (UNC) |
Finish |
SilverGalv/Electro-Galvanized |
Classifications
Brand Name |
Superstrut |
Dimensions
Length |
1-1/2 in |
Thread Size |
#12 |
Material |
Steel |
Surface protection |
Galvanic/electrolytic zinc plated |
Thread type |
UNC |
Thread size (imperial) |
#12 |
Length |
1.5 inch |
Head form |
Other |
Documents/Support Tools
Sales Drawing |