text.skipToContent text.skipToNavigation

Catalog No. : E142-5/16X200EG

Description:  HEX HEAD CAP SCR 5/16X2IN EG

UPC: 616013129067

Screw, Hex Head Cap, Size 5/16 x 2 Inches, Electro-Galvanized Steel
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Hexagon socket head cap screw

Application

For use with channel and channel fittings

Specifications

Material

Steel

Thread Type

Unified National Coarse (UNC)

Finish

SilverGalv/Electro-Galvanized

Classifications

Brand Name

Superstrut

Dimensions

Length

2 in

Thread Size

5/16-18

Head Width

0.500 in

Head Height

0.235 in

ETIM EC002356 Hexagon socket head screw

Material

Steel

Surface protection

Galvanic/electrolytic zinc plated

Thread type

UNC

Thread size (imperial)

5/16 inch

Thread per inch

18

Length

2 inch

Head form

Other