text.skipToContent text.skipToNavigation

Catalog No. : E142-3/8X300EG

Description:  HEX HEAD CAP SCR 3/8X3IN EG STL

UPC: 616013131305

Screw, Hex Head Cap, Size 3/8 x 3 Inches, Electro-Galvanized Steel
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Hexagon socket head cap screw

Application

For use with channel and channel fittings

Specifications

Material

Steel

Thread Type

Unified National Coarse (UNC)

Finish

SilverGalv/Electro-Galvanized

Classifications

Brand Name

Superstrut

Dimensions

Length

3 in

Thread Size

3/8-16

Head Width

0.650 in

Head Height

0.243 in

ETIM EC002356 Hexagon socket head screw

Material

Steel

Surface protection

Galvanic/electrolytic zinc plated

Thread type

UNC

Thread size (imperial)

3/8 inch

Thread per inch

16

Length

3 inch

Head form

Other