text.skipToContent text.skipToNavigation

Catalog No. : E142-3/8X075BZ

Description:  HEX HEAD CAP SCR 3/8X3/4IN BRONZE

UPC: 616013099575

Screw, Hex Head Cap, Size 3/8 Inch x 3/4 Inch, Bronze
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Hexagon socket head cap screw

Application

For use with channel and channel fittings

Specifications

Thread Type

Unified National Coarse (UNC)

Classifications

Brand Name

Superstrut

Dimensions

Length

3/4 in

Thread Size

3/8-16

Head Width

0.650 in

Head Height

0.243 in

Documents/Support Tools

Sales Drawing

Click here