text.skipToContent text.skipToNavigation

Catalog No. : E142-1/4X075BZ

Description:  HEX HEAD CAP SCR 1/4X3/4IN BRONZE

UPC: 616013099568

Screw, Hex Head Cap, Size 1/4 Inch x 3/4 Inch, Bronze
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Hexagon socket head cap screw

Application

For use with channel and channel fittings

Specifications

Thread Type

Unified National Coarse (UNC)

Classifications

Brand Name

Superstrut

Dimensions

Length

3/4 in

Thread Size

1/4-20

ETIM EC002356 Hexagon socket head screw

Material

Steel

Thread type

UNC

Thread size (imperial)

1/4 inch

Thread per inch

20

Length

0.75 inch

Head form

Other

Documents/Support Tools

Sales Drawing

Click here