text.skipToContent text.skipToNavigation

Catalog No. : E142-1/2X275EG

Description:  HEX HEAD CAP SCR 1/2X2-3/4IN EG

UPC: 616013107744

Screw, Hex Head Cap, Size 1/2 x 2-3/4 Inches, Electro-Galvanized Steel
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Hexagon socket head cap screw

Application

For use with channel and channel fittings

Specifications

Material

Steel

Thread Type

Unified National Coarse (UNC)

Finish

SilverGalv/Electro-Galvanized

Classifications

Brand Name

Superstrut

Dimensions

Length

2-3/4 in

Thread Size

1/2-13

Head Width

0.866 in

Head Height

0.323 in

ETIM EC002356 Hexagon socket head screw

Material

Steel

Surface protection

Galvanic/electrolytic zinc plated

Thread type

UNC

Thread size (imperial)

1/2 inch

Thread per inch

13

Length

2.75 inch

Head form

Other

Documents/Support Tools

Sales Drawing

Click here