text.skipToContent text.skipToNavigation

Catalog No. : E142-1/2X125EG

Description:  HEX HEAD CAP SCR 1/2X1-1/4IN EG

UPC: 786210563060

Screw, Hex Head Cap, Size 1/2 x 1-1/4 Inches, Electro-Galvanized Steel
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Hexagon socket head cap screw

Special Features

All threaded products are American Standard thread, free fit class 2

Application

To provide resistance to pullout and resistance to side slip in excess of the full strength of the channels with which they are used.

Specifications

Material

Steel

Finish

SilverGalv/Electro-Galvanized

Classifications

Brand Name

Superstrut

Dimensions

Length

1-1/4 in

ETIM EC002356 Hexagon socket head screw

Material

Steel

Surface protection

Galvanic/electrolytic zinc plated

Thread type

UNC

Thread size (imperial)

1/2 inch

Thread per inch

13

Length

1.25 inch

Head form

Other

Documents/Support Tools

Sales Drawing

Click here