text.skipToContent text.skipToNavigation

Alternate Catalog No. : E131 3/8

Catalog No. : E1313/8

Description:  SWVL JOINT W/ STUD 3/8IN STL

UPC: 616013320600

Joint, Swivel, with Stud, Size 3/8 Inch, Opening Size 1-3/8 Inch, Steel
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Swivel hooks

Specifications

Working Load Limit

1,000 pounds

Material

Steel

Style

Swivel Joint with Stud

Classifications

Brand Name

Superstrut

Dimensions

Overall Length

3-3/4 in

Opening Size

1-1/2 in

Compliance and Certifications

RoHS RoHS3 Compliant
REACH REACH 240 Compliant
TSCA TSCA Section 6(h) Compliant

Documents/Support Tools

Sales Drawing

Click here