text.skipToContent text.skipToNavigation

Alternate Catalog No. : E131 1/2

Catalog No. : E1311/2

Description:  SWIVEL JOINT W/ STUD 1/2IN STL

UPC: 616013320648

Joint, Swivel, with Stud, Size 1/2 Inch, Opening Size 1-1/2 Inch, Steel
View More View Less
For more info visit:  tnb.ca.abb.com/en/
  • GoldGalv finish provides all the features and protection without the use of chemical compound

Descriptors

Category

Swivel hooks

Special Features

GoldGalv finish provides all the features and protection without the use of chemical compound

Application

For bolting to a supporting member to furnish suspension for rope, chain or cable

Specifications

Material

Steel

Classifications

Brand Name

Superstrut

Dimensions

Opening Size

1-1/2 in

Compliance and Certifications

REACH REACH 247 Compliant

Documents/Support Tools

Sales Drawing

Click here