text.skipToContent text.skipToNavigation

Alternate Catalog No. : E130 3/8

Catalog No. : E1303/8

Description:  SWIVEL EYE HGR 3/8IN OPG SZ 1-3/8IN

UPC: 616013320310

Eye, Swivel, with Stud, Size 3/8 Inch, Opening Size 1-3/8 Inch, Steel
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Swivel hooks

Specifications

Working Load Limit

1,000 pounds

Material

Steel

Classifications

Brand Name

Superstrut

Dimensions

Opening Size

1-3/8 in

Compliance and Certifications

RoHS RoHS3 Compliant
REACH REACH 247 Compliant
TSCA TSCA Section 6(h) Compliant

Documents/Support Tools

Sales Drawing

Click here