text.skipToContent text.skipToNavigation

Alternate Catalog No. : E130 1/2

Catalog No. : E1301/2

Description:  SWIVEL EYE HGR 1/2IN OPG SZ 1-1/2IN

UPC: 616013320358

Eye, Swivel, with Stud, Size 1/2 Inch, Opening Size 1-1/2 Inch, Steel
View More View Less
For more info visit:  tnb.ca.abb.com/en/
  • GoldGalv finish provides all the features and protection without the use of chemical compound

Descriptors

Category

Swivel hooks

Special Features

GoldGalv finish provides all the features and protection without the use of chemical compound

Application

For bolting to a supporting member to furnish suspension for rope, chain or cable

Specifications

Material

Steel

Classifications

Brand Name

Superstrut

Compliance and Certifications

RoHS RoHS3 Compliant
REACH REACH 240 Compliant
TSCA TSCA Section 6(h) Compliant

Documents/Support Tools

Sales Drawing

Click here