text.skipToContent text.skipToNavigation

Alternate Catalog No. : E122 1/2

Catalog No. : E1221/2

Description:  SWIVEL JOINT HGR BLT 1/2-13 LEN 3IN

UPC: 616013320051

Hanger, Swivel Joint, Bolt Size 1/2-13 Inch, Length 3 Inches
View More View Less
For more info visit:  tnb.ca.abb.com/en/
  • GoldGalv finish provides all the features and protection without the use of chemical compound

Descriptors

Category

Channel nuts

Special Features

GoldGalv finish provides all the features and protection without the use of chemical compound

Application

For use with hanger rod

Specifications

Material of Construction

Steel

Finish

Galv-Krom/Standard

Classifications

Brand Name

Superstrut

Documents/Support Tools

Sales Drawing

Click here