text.skipToContent text.skipToNavigation

Catalog No. : E1212DIV

Description:  DIVIDER FOR THE 12 IN X 12 IN J-BOX

UPC: 34481178262

Non-metallic J-Box divider, 12 inch x 12 inch For use with Catalog number E1212C24.
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Electrical general purpose enclosure

Special Features

NEMA 1, 2, 3, 3R, 3S, 4, 4X, 12, 13.

Application

Provides splicing space for options like zone lighting or to reduce the number of home runs

Specifications

Material

Non-metallic

Classifications

Brand Name

Carlon

Compliance and Certifications

RoHS RoHS3 Compliant
TSCA TSCA Section 6(h) Compliant

Documents/Support Tools

Instruction Sheet

Click here

Sales Drawing

Click here

Click here